Major Financial Index |
 |
| |
| |
2007/03 |
2008/03 |
2009/03 |
2010/03 |
2011/03 |
| Earnings Per Share (Yen) |
114.08 |
84.95 |
Δ45.28 |
24.04 |
73.40 |
| Book-value Per Share (Yen) |
679.93 |
712.45 |
636.90 |
667.24 |
714.46 |
| Operating Income Ratio (%) |
12.2 |
10.1 |
2.7 |
0.7 |
10.4 |
| Ordinary Income Ratio* (%) |
12.2 |
9.8 |
1.3 |
1.4 |
10.5 |
| Net Profit Ratio (%) |
7.2 |
5.9 |
Δ4.2 |
3.0 |
6.4 |
| Return On Asset (%) |
9.5 |
6.9 |
Δ4.1 |
2.4 |
6.8 |
| Return On Equity (%) |
18.2 |
12.3 |
Δ6.70 |
3.7 |
10.5 |
| Equity Ratio (%) |
51.9 |
60.5 |
63.0 |
66.0 |
62.8 |
|
| *Japan GAAP |
 |
|