CKD
TOP | Sitemap
Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation

????????
  TOP > Introduction to CKD_Environmental and Quality Activities_Environmental Report > Environment-Friendly Products
We are developing environment-friendly products.

Products related to automatic machines

Environment load reduction blister series ECO BLISTER FBP-300E
 
Environment load reducton blister pack
ECO BLISTER FBP-600E
FBP-300E   FBP-600E
This medicine packaging machine reduces air consumption by 50% and power consumption by 20%, and has realized the smallest size of machine length in the domestic market.   This medicine packaging machine reduces molding scraps by 70%, air consumption by 50%, and power consumption by 25%.

Medical products pillow packaging machine HPL-60N
 
Solder printing inspection machine
VP6000
HPL-60N   VP6000
This pillow packaging machine for PTP sheets reduces power consumption by 22% and has realized the smallest size in the domestic market.   This in-line 100% inspection machine checks lead-free solder printing status at high speed in chip mounting.
Compliant with RoHS directive.

UP

Products related to instrumental products

Floating conveying system
GFM SERIES
 
Air Unitvalves 4G, W4G, PV5G, 4E CXU SERIES
GFM SERIES   CXU SERIES
This system realizes high-precision floating when conveying a glass substrate of an LCD television and others. It contributes to energy saving by enabling the reduction of air consumption.   New in the industries. Reduced piping and space saving can be realized by modularizing each air component that is indispensable for controlling air pressure such as a filter and a valve, and connecting them.

Flow sensor/Small flow sensor
RAPIFLOW FSM2, FCM SERIES
 
Gas integration systemvalves 4G, W4G, IAGD SERIES
RAPIFLOW FSM2, FCM SERIES   IAGD SERIES
This system senses the flow of compressed air, argon gas, etc. and can control the usage amount to be an adequate amount. It contributes to the prevention of global warming.   Foot space is greatly reduced. It contributes to space saving in the semiconductor manufacturing process.

UP

Air Operated Valve(for Coolant control) CVE2 · CVSE2 SERIES
 

Flow rate sensor for compressed air
PFD,PFK SERIES

CVE2 · CVSE2 SERIES   PFD,PFK SERIES
Flow of half as much again as the conventional counterparts can be achieved.
This series of coolant valves reduce the pressure loss of coolant piping, and realize the downsizing of piping and energy saving of coolant pump.
  This compact compressed-air flow sensor is a powerful asset indispensable for factory energy conservation control.

 
UP
Sitemap | Privacy Policy