Medical products pillow packaging machine
 HPL-60N
 
 High-speed pillow packaging machine pursued the easy cleanup and the operationality

 
Features
 
The smallest size in the domestic market is realized.
Power consumption is drastically reduced (by 20% compared with the conventional model).
High-quality products without flaw and wrinkle are promised.
The cleanup and maintainability of top seals are drastically improved.
Products are protected from oil or grease.
Supported for the high-mix low-volume manufacturing.
Reproducibility and maintainability are concerned.
 
 
  Specification
 
 
 Efficiency 6 to 60 bags/min
 Product packaging range Width
Height
Length
30 - 93.5mm
3 - 50mm
80 - 150mm
 Film width
 Power used
106 - 320mm
200VAC 3-phase 50/60HZ 4KVA
 Dimensions (L)2,830 x (W)1,080 x (H)1,420

 


*All rights reserved.
(C)CKD corporation All rights reserved.