|
| Thoroughly pursued a support for the high-mix low-volume manufacturing. |
![]() |
![]() |
||
| Production efficiency and variety switching are drastically improved. | |||
| The unit of tablet filling part can be easily removed and restored. The filling part can be cleaned up off-line, and the remarkable time saving and the improvement in production efficiency are possible. (Optional setting) |
|||
| Specification |
| Film speed | 12m/min (MAX) | ||
| Number of punching sheets | 300 shots/min (MAX) | ||
| Forming effective area | 150 x 195mm | ||
| Tablet packaging efficiency | 3,000 tablets/min (MAX) | ||
| Dimensions | (L)3,600 x (W)1,020 x (H)1,850 | ||
*All rights reserved. |
(C)CKD corporation All rights reserved. |