♦Overview of product
|
The environment-responsive blister pack is realized with the reduction of the wastes produced at production by 70%, the air consumption by 80%, and the power consumption by 25%. |

♦Features
| 1. | Scrap reduction The scraps of both ends are removed, and the amount of scraps is reduced by 70% compared to the conventional model. |
![]() |
| 2. |
Reduction of the air consumption by 80% and the power consumption by 25% |
|
| New forming method | Reduction of air consumption | |
![]() |
![]() |
|
| 3. | Weight reduction of forming die by 70% Size changes can be quickly made due to the weight reduction of forming die. |
![]() |
| 4. | Flat design: Visibility and cleanup of foreign material and heterogeneity | |
| 5. | Space saving by 20% | |
| 6. | Comfortable work environment with the noise of 77dB | |
| 7. | Safety concerned with divided zones | |
![]() |
||
♦Major application
| Medicament (tablet, capsule, etc.) |
♦Specification
| Efficiency 600 sheets/min |
♦Model number
| FBP-600E |
| (C)CKD corporation All rights reserved. |